??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WAGO
Description
232-132 TO 232-154 - THT female header, straight, Pin spacing 5 mm, 0.6 x 1.0 mm solder pin
Bill of material
232-142
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
18.25 mm
Width
mm
Depth
11.60 mm
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1,3 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models