??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319841 - UM-2KS40/16AI/SI/RS/SO225
Bill of material
PHOENIX CONTACT 2319841
Product number of the Manufacturer
2319841
Short Description
Input module
Long Description
16-channel analog input module with screw connection and redundant voltage supply. Suitable for Yokogawa SAI 143 card.
Manufacturer Type Description
UM-2KS40/16AI/SI/RS/SO225
Preview
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 50178: 1998-04
width
250 mm
height
125.4 mm
net weight
0.820 kg
depth
104 mm
Pole number
40
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356440325
Manufacturer product designation
Input module
Manufacturer product description
16-channel analog input module with screw connection and redundant voltage supply. Suitable for Yokogawa SAI 143 card.
Product type
UM-2KS40/16AI/SI/RS/SO225
GLN of manufacturer
4063151
International product number
4046356440325
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model