??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319618 - UM-2KS50/DI16/RS/K-MT/SO241
Bill of material
PHOENIX CONTACT 2319618
Product number of the Manufacturer
2319618
Short Description
Input module
Long Description
16-channel digital input module with screw connection and integrated knife disconnect function. Redundant voltage supply. Suitable for Yokogawa SDV 144 card.
Manufacturer Type Description
UM-2KS50/DI16/RS/K-MT/SO241
Preview
International product number
4046356447140
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178: 1998-04
certificate/approval
EAC
width
180.1 mm
height
111.8 mm
net weight
0.6755 kg
depth
90.5 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356447140
Manufacturer product designation
Input module
Manufacturer product description
16-channel digital input module with screw connection and integrated knife disconnect function. Redundant voltage supply. Suitable for Yokogawa SDV 144 card.
Product type
UM-2KS50/DI16/RS/K-MT/SO241
URI of the product
http://www.phoenixcontact.com/product/2319618
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models