??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319595 - UM-2KS50/DO16/RS/K-MT/SO241
Bill of material
PHOENIX CONTACT 2319595
Product number of the Manufacturer
2319595
Short Description
Output module
Long Description
16-channel digital output module with screw connection and integrated knife disconnect function. Redundant voltage supply. Suitable for Yokogawa card SDV 541.
Manufacturer Type Description
UM-2KS50/DO16/RS/K-MT/SO241
Preview
rated voltage
30 V
rated current
0.200 A
Application standards
DIN EN 50178: 1998-04
width
215.1 mm
height
111.8 mm
net weight
0.824 kg
depth
93 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356447164
Manufacturer product designation
Output module
Manufacturer product description
16-channel digital output module with screw connection and integrated knife disconnect function. Redundant voltage supply. Suitable for Yokogawa card SDV 541.
Product type
UM-2KS50/DO16/RS/K-MT/SO241
GLN of manufacturer
4063151
International product number
4046356447164
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD