??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2319443 - UM 45-MKDS/MDSTBW/ 8SI/SO262
Bill of material
PHOENIX CONTACT 2319443
Product number of the Manufacturer
2319443
Short Description
Interface module
Long Description
Fuse module, with screw connection, COMBICON connectors with stand-off and encoding against incorrect connection, for mounting on NS 35/7,5 or NS 32
Manufacturer Type Description
UM 45-MKDS/MDSTBW/ 8SI/SO262
Preview
International product number
4046356364898
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
width
48.500 mm
height
45 mm
rated voltage
230 V
rated current
2 A
Application standards
DIN EN 50178: 1998-04
net weight
0.245 kg
depth
160 mm
mounting type
Top-hat rail TH35
GTIN
4046356364898
Manufacturer product designation
Interface module
Manufacturer product description
Fuse module, with screw connection, COMBICON connectors with stand-off and encoding against incorrect connection, for mounting on NS 35/7,5 or NS 32
Product type
UM 45-MKDS/MDSTBW/ 8SI/SO262
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça