??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2316446 - FB1-S1-6SP-S-0-10-00-0-0
Bill of material
PHOENIX CONTACT 2316446
Product number of the Manufacturer
2316446
Short Description
Junction box
Long Description
Stainless steel field junction box with ten ports for use in hazardous locations. Includes six-spur block device coupler (FB-6SP) for Foundation Fieldbus or PROFIBUS PA, Trunk cable (+, -, S) is connected to a Plugtrab surge base (PT 4+F-BE)
Manufacturer Type Description
FB1-S1-6SP-S-0-10-00-0-0
Preview
International product number
4055626590561
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Color number according to RAL
7004
width
254 mm
height
254 mm
color
Grey
depth
127 mm
material
Stainless steel
Surface
Stainless steel
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
type of mounting
Wall mounting
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4055626590561
Manufacturer product designation
Junction box
Manufacturer product description
Stainless steel field junction box with ten ports for use in hazardous locations. Includes six-spur block device coupler (FB-6SP) for Foundation Fieldbus or PROFIBUS PA, Trunk cable (+, -, S) is connected to a Plugtrab surge base (PT 4+F-BE)
Product type
FB1-S1-6SP-S-0-10-00-0-0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part