??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2315660-2
Bill of material
2315660-2
Part Number
2315660-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2315660-2
TE Internal Description
2POS. RING TONGUE HSG,ASSY
Connector System
Board-to-Board
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Nominal Voltage Architecture
850 V
Operating Voltage
200 VAC
Operating Voltage
850 VDC
Mating Pin Diameter
8 mm [ .314 in ]
Connector Mounting Type
Board Mount
Centerline
8 mm [ .314 in ] Pitch
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-104 - 257 F
Circuit Application
Power & Signal
AgencyStandard
LV214
UL Flammability Rating
UL 94V-0
Packaging Method
Box
Packaging Quantity
10000
Connector Position Assurance Capable
Yes
Serviceable
Yes
Previews
3D
2D
Download CAD models