??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315230 - VIP-2/SC/2FLK14 (1-20) /S7
Bill of material
PHOENIX CONTACT 2315230
Product number of the Manufacturer
2315230
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with screw connection, module width: 80.6 mm
Manufacturer Type Description
VIP-2/SC/2FLK14 (1-20) /S7
Preview
International product number
4046356313070
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
80.204 mm
height
65.8 mm
net weight
0.1504 kg
depth
56.000 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356313070
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-300, for max. 16 channels with SIMATIC®-specific labeling (1 - 20), with screw connection, module width: 80.6 mm
Product type
VIP-2/SC/2FLK14 (1-20) /S7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models