??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315227 - VIP-2/SC/FLK50/PLC
Bill of material
PHOENIX CONTACT 2315227
Product number of the Manufacturer
2315227
Short Description
Passive module
Long Description
VARIOFACE interface module for 32 channels
Manufacturer Type Description
VIP-2/SC/FLK50/PLC
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
105.604 mm
height
65.8 mm
net weight
0.213 kg
depth
56 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356313353
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for 32 channels
Product type
VIP-2/SC/FLK50/PLC
GLN of manufacturer
4063151
International product number
4046356313353
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models