??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315175 - VIP-2/SC/D15SUB/F
Bill of material
PHOENIX CONTACT 2315175
Product number of the Manufacturer
2315175
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and D-SUB 15 socket connector, for mounting on NS 35 rails
Manufacturer Type Description
VIP-2/SC/D15SUB/F
Preview
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
44.59 mm
height
65.8 mm
net weight
0.107 kg
depth
45.1 mm
Pole number
15
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356313339
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and D-SUB 15 socket connector, for mounting on NS 35 rails
Product type
VIP-2/SC/D15SUB/F
GLN of manufacturer
4063151
International product number
4046356313339
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models