??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315146 - VIP-3/SC/D37SUB/M
Bill of material
PHOENIX CONTACT 2315146
Product number of the Manufacturer
2315146
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Manufacturer Type Description
VIP-3/SC/D37SUB/M
Preview
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
width
72.34 mm
height
69.8 mm
net weight
0.191 kg
depth
62 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356313315
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Product type
VIP-3/SC/D37SUB/M
GLN of manufacturer
4063151
International product number
4046356313315
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели