??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315133 - VIP-3/SC/D25SUB/M
Bill of material
PHOENIX CONTACT 2315133
Product number of the Manufacturer
2315133
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and male D-Subminiature pin strip, for mounting on NS 35 rails, 25-pos.
Manufacturer Type Description
VIP-3/SC/D25SUB/M
Preview
International product number
4046356312929
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
57.1 mm
height
69.8 mm
net weight
0.1464 kg
depth
62.00 mm
Pole number
25
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356312929
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and male D-Subminiature pin strip, for mounting on NS 35 rails, 25-pos.
Product type
VIP-3/SC/D25SUB/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models