??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315117 - VIP-2/SC/D 9SUB/M
Bill of material
PHOENIX CONTACT 2315117
Product number of the Manufacturer
2315117
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and male D-Subminiature pin strip, for mounting on NS 35 rails, 9-pos.
Manufacturer Type Description
VIP-2/SC/D 9SUB/M
Preview
International product number
4046356313308
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
34.48 mm
height
65.8 mm
net weight
0.085 kg
depth
45.10 mm
Pole number
9
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356313308
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and male D-Subminiature pin strip, for mounting on NS 35 rails, 9-pos.
Product type
VIP-2/SC/D 9SUB/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models