??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315104 - VIP-3/SC/FLK64
Bill of material
PHOENIX CONTACT 2315104
Product number of the Manufacturer
2315104
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 64-pos.
Manufacturer Type Description
VIP-3/SC/FLK64
Preview
International product number
4046356329378
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
width
118.06 mm
height
69.8 mm
net weight
0.3176 kg
depth
62.00 mm
Pole number
64
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356329378
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 64-pos.
Product type
VIP-3/SC/FLK64
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
预览
3D
2D
下载CAD模型