??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315081 - VIP-3/SC/FLK50
Bill of material
PHOENIX CONTACT 2315081
Product number of the Manufacturer
2315081
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 2, control logic: plusschaltend
Manufacturer Type Description
VIP-3/SC/FLK50
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
92.66 mm
height
69.8 mm
net weight
0.234 kg
depth
62 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356312899
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 50-pos.
Product type
VIP-3/SC/FLK50
GLN of manufacturer
4063151
International product number
4046356312899
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models