??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315049 - VIP-2/SC/FLK20
Bill of material
PHOENIX CONTACT 2315049
Product number of the Manufacturer
2315049
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 20-position, number of channels: 2, control logic: plusschaltend
Manufacturer Type Description
VIP-2/SC/FLK20
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
55.1 mm
height
65 mm
net weight
0.123 kg
depth
56 mm
Pole number
20
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356313278
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 20-pos.
Product type
VIP-2/SC/FLK20
GLN of manufacturer
4063151
International product number
4046356313278
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models