??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315036 - VIP-2/SC/FLK16
Bill of material
PHOENIX CONTACT 2315036
Product number of the Manufacturer
2315036
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position
Manufacturer Type Description
VIP-2/SC/FLK16
Preview
International product number
4046356312066
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
EAC
width
44.644 mm
height
65.8 mm
net weight
0.1058 kg
depth
56.000 mm
Pole number
16
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356312066
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 16-pos.
Product type
VIP-2/SC/FLK16
URI of the product
http://www.phoenixcontact.com/product/2315036
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models