??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2315010 - VIP-2/SC/FLK10
Bill of material
PHOENIX CONTACT 2315010
Product number of the Manufacturer
2315010
Short Description
Interface module
Long Description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 10-pos.
Manufacturer Type Description
VIP-2/SC/FLK10
Preview
rated voltage
25 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
34.484 mm
height
65.8 mm
net weight
0.088 kg
depth
56 mm
Pole number
10
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356310062
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 35 rails, with pin strip and short and long locking latches for socket strips, 10-pos.
Product type
VIP-2/SC/FLK10
GLN of manufacturer
4063151
International product number
4046356310062
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models