??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314752 - FLKM-2KS40/YCS/ZFKDS
Bill of material
PHOENIX CONTACT 2314752
Product number of the Manufacturer
2314752
Short Description
Passive module
Long Description
Universal interface module with 1:1 connection between the 40-pos. system connection and the spring-cage connection.
Manufacturer Type Description
FLKM-2KS40/YCS/ZFKDS
Preview
International product number
4046356155601
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.100 A
Application standards
DIN EN 50178
width
99.5 mm
height
125.4 mm
net weight
0.161 kg
depth
60 mm
Pole number
40
mounting type
Top-hat rail TH35
GTIN
4046356155601
Manufacturer product designation
Passive module
Manufacturer product description
Universal interface module with 1:1 connection between the 40-pos. system connection and the spring-cage connection.
Product type
FLKM-2KS40/YCS/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드