??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314642 - FLKM-KS40/YCS
Bill of material
PHOENIX CONTACT 2314642
Product number of the Manufacturer
2314642
Short Description
Passive module
Long Description
Universal interface module with 1:1 connection between the 40-pos. system connection and the screw connection.
Manufacturer Type Description
FLKM-KS40/YCS
Preview
International product number
4046356147057
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
width
112 mm
height
89.6 mm
net weight
0.1769 kg
depth
66.0 mm
Pole number
40
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356147057
Manufacturer product designation
Passive module
Manufacturer product description
Universal interface module with 1:1 connection between the 40-pos. system connection and the screw connection.
Product type
FLKM-KS40/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models