??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314451 - FLKMS-KS50/32IM/YCS
Bill of material
PHOENIX CONTACT 2314451
Product number of the Manufacturer
2314451
Short Description
Passive module
Long Description
32-channel module with a three-conductor screw connection and redundant power supply. Suitable for Yokogawa cards ADV151 and ADV551.
Manufacturer Type Description
FLKMS-KS50/32IM/YCS
Preview
International product number
4046356126922
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
24 V
rated current
1 A
Application standards
DIN EN 50178
certificate/approval
UKCA
width
174 mm
height
89.6 mm
net weight
0.434 kg
depth
79.5 mm
Pole number
50
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356126922
Manufacturer product designation
Passive module
Manufacturer product description
32-channel module with a three-conductor screw connection and redundant power supply. Suitable for Yokogawa cards ADV151 and ADV551.
Product type
FLKMS-KS50/32IM/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型