??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314286 - FLKMS-KS40/AI/YCS
Bill of material
PHOENIX CONTACT 2314286
Product number of the Manufacturer
2314286
Short Description
Passive module
Long Description
16-channel analog module with screw connection. The voltage supply and the 40-pos. system connection are designed redundantly. Suitable for the Yokogawa AAI141 and AAI143 cards.
Manufacturer Type Description
FLKMS-KS40/AI/YCS
Preview
International product number
4046356143783
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178, IEC 60664
width
215.5 mm
height
125.4 mm
net weight
0.398 kg
depth
79.5 mm
Pole number
40
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356143783
Manufacturer product designation
Passive module
Manufacturer product description
16-channel analog module with screw connection. The voltage supply and the 40-pos. system connection are designed redundantly. Suitable for the Yokogawa AAI141 and AAI143 cards.
Product type
FLKMS-KS40/AI/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)