??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314273 - FLKMS-KS40/SI/AI16/YCS
Bill of material
PHOENIX CONTACT 2314273
Product number of the Manufacturer
2314273
Short Description
Passive module
Long Description
16-channel analog module with a screw connection and a fuse for each signal path (5 x 20 mm) with failure indication (LED). The voltage supply and the 40-pos. system connection are designed redundantly. Suitable for the Yokogawa AAI141 and AAI143 cards.
Manufacturer Type Description
FLKMS-KS40/SI/AI16/YCS
Preview
International product number
4046356143790
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178, IEC 60664
width
215.500005 mm
height
125.4 mm
net weight
0.7498 kg
depth
79.5 mm
Pole number
40
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356143790
Manufacturer product designation
Passive module
Manufacturer product description
16-channel analog module with a screw connection and a fuse for each signal path (5 x 20 mm) with failure indication (LED). The voltage supply and the 40-pos. system connection are designed redundantly. Suitable for the Yokogawa AAI141 and AAI143 cards.
Product type
FLKMS-KS40/SI/AI16/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models