??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2314260 - FLKM-KS40/AO16/YCS
Bill of material
PHOENIX CONTACT 2314260
Product number of the Manufacturer
2314260
Short Description
Passive module
Long Description
16-channel analog module with a screw connection and two 40-pos. system connections. Suitable for the Yokogawa AA1543 card.
Manufacturer Type Description
FLKM-KS40/AO16/YCS
Preview
International product number
4046356143776
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178, IEC 60664
width
107.499992 mm
height
125.4 mm
net weight
0.20692 kg
depth
66.0 mm
Pole number
40
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356143776
Manufacturer product designation
Passive module
Manufacturer product description
16-channel analog module with a screw connection and two 40-pos. system connections. Suitable for the Yokogawa AA1543 card.
Product type
FLKM-KS40/AO16/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models