??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2313766 - FL FOC PN-B-HCS-200/230
Bill of material
PHOENIX CONTACT 2313766
Product number of the Manufacturer
2313766
Short Description
FO cable
Long Description
PROFINET PCF fiber cable, duplex 200 µm / 230 µm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug
Manufacturer Type Description
FL FOC PN-B-HCS-200/230
Preview
International product number
4046356573382
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
max. ambient temperature during operating phase
90 °C
min. ambient temperature during operating phase
-40 °C
material of the sheath
PVC
halogen free (according to EN 50267-2-2)
No
Number of fibers
0
Outer diameter of the cable
7.200 mm
Flame resistant according to standard
No
Material of the mantle
PVC
Conductor cross section
0.002 m^2
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
number of conductors of the fibre optic cable
2
Min. bending radius
30 mm
GTIN
4046356573382
Manufacturer product designation
FO cable
Manufacturer product description
PROFINET PCF fiber cable, duplex 200 µm / 230 µm, for installation in stationary systems and machines, type B, PVC outer sheath, sold by the meter without plug
Product type
FL FOC PN-B-HCS-200/230
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.