??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
23120 - Pressure Relief Valve
Bill of material
23120-3/4-PP
Sales Part
Material
Polypropylene
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
NPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
NPT
A
1.06 Inch
B
2.38 Inch
W
2.73 Inch
L
5.25 Inch
Min Pressure
0 psi
Max Pressure
psi
Net Weight
5.64 oz
Previews
3D
2D
Download CAD models