??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
23120 - Pressure Relief Valve - Metric
Bill of material
B23120-3/4-PP
Sales Part
Material
Polypropylene
Series
Throttling and Pressure Relief/Regulating Valves
Inlet Connection Size
Outlet Connection Size
Inlet Connection Gender
Male
Inlet Connection Thread Type
BSPT
Outlet Connection Gender
Female
Outlet Connection Thread Type
BSPT
A
26.92 mm
B
60.45 mm
W
69.34 mm
L
133.35 mm
Min Pressure
0 bar
Max Pressure
bar
Net Weight
0.16 kg
Previews
3D
2D
Download CAD models