??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311373 - UM-2KS50/DO32REL/CS/SO180
Bill of material
PHOENIX CONTACT 2311373
Product number of the Manufacturer
2311373
Short Description
Active module
Long Description
32-channel relay module with a screw connection and redundant voltage supply. Suitable for Yokogawa ADV551 and ADV561 cards.
Manufacturer Type Description
UM-2KS50/DO32REL/CS/SO180
Preview
International product number
4046356317740
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
240 mm
height
126 mm
rated voltage
24 V
rated current
0.009 A
Application standards
EN 61010-2-201, EN 61010-2-201
net weight
0.831 kg
depth
65 mm
Pole number
32
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356317740
Manufacturer product designation
Active module
Manufacturer product description
32-channel relay module with a screw connection and redundant voltage supply. Suitable for Yokogawa ADV551 and ADV561 cards.
Product type
UM-2KS50/DO32REL/CS/SO180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir