??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311344 - UM-2KS40/AIO16/CS/Z/SO180
Bill of material
PHOENIX CONTACT 2311344
Product number of the Manufacturer
2311344
Short Description
Input module
Long Description
16-channel analog input/output module with spring-cage connection. Suitable for Yokogawa AAI141, AAI143 and AAI543 cards. Every channel can be switched between the output and the input. Connection option for HART multiplexers.
Manufacturer Type Description
UM-2KS40/AIO16/CS/Z/SO180
Preview
International product number
4046356317719
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
108 mm
height
126 mm
rated voltage
24 V
rated current
0.100 A
Application standards
DIN EN 50178
net weight
0.163 kg
depth
65 mm
Pole number
40
mounting type
Top-hat rail TH35
GTIN
4046356317719
Manufacturer product designation
Input module
Manufacturer product description
16-channel analog input/output module with spring-cage connection. Suitable for Yokogawa AAI141, AAI143 and AAI543 cards. Every channel can be switched between the output and the input. Connection option for HART multiplexers.
Product type
UM-2KS40/AIO16/CS/Z/SO180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part