??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311331 - UM-2KS40/AI16/CS/Z/SO180
Bill of material
PHOENIX CONTACT 2311331
Product number of the Manufacturer
2311331
Short Description
Input module
Long Description
16-channel analog input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa AAI141 and AAI143 cards. Connection option for HART multiplexers.
Manufacturer Type Description
UM-2KS40/AI16/CS/Z/SO180
Preview
International product number
4046356317702
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
width
163 mm
height
126 mm
rated voltage
24 V
Application standards
DIN EN 50178
net weight
0.170 kg
depth
65 mm
Pole number
40
mounting type
Top-hat rail TH35
GTIN
4046356317702
Manufacturer product designation
Input module
Manufacturer product description
16-channel analog input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa AAI141 and AAI143 cards. Connection option for HART multiplexers.
Product type
UM-2KS40/AI16/CS/Z/SO180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции