??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311111 - UM-KS50/32-MR/21/ADV151/SO207
Bill of material
PHOENIX CONTACT 2311111
Product number of the Manufacturer
2311111
Short Description
Active module
Long Description
32-channel input relay module with spring-cage connection and 50-pos. system connection. The coil side is secured and optionally non-isolated. Suitable for the Yokogawa ADV 151 und ADV 161 cards.
Manufacturer Type Description
UM-KS50/32-MR/21/ADV151/SO207
Preview
International product number
4046356145916
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
width
231 mm
height
128 mm
rated voltage
24 V
rated current
0.009 A
Application standards
DIN EN 50178: 1998-04
net weight
0.760 kg
depth
58 mm
Pole number
50
mounting type
Top-hat rail TH35
GTIN
4046356145916
Manufacturer product designation
Active module
Manufacturer product description
32-channel input relay module with spring-cage connection and 50-pos. system connection. The coil side is secured and optionally non-isolated. Suitable for the Yokogawa ADV 151 und ADV 161 cards.
Product type
UM-KS50/32-MR/21/ADV151/SO207
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models