??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2310235 - UM-2KS50/32-MR/21/ADV551/SO179
Bill of material
PHOENIX CONTACT 2310235
Product number of the Manufacturer
2310235
Short Description
Active module
Long Description
32-channel output relay module (one N/O contact or one N/C contact) with a screw connection and a fuse (1 A). The voltage supply and 50-pos. system connector are designed redundantly. Suitable for the Yokogawa ADV551 and ADV561 cards.
Manufacturer Type Description
UM-2KS50/32-MR/21/ADV551/SO179
Preview
International product number
4046356141178
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.018 A
Application standards
DIN EN 50178
width
519.4 mm
height
127.5 mm
net weight
1.577 kg
depth
60.5 mm
Pole number
3
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356141178
Manufacturer product designation
Active module
Manufacturer product description
32-channel output relay module (one N/O contact or one N/C contact) with a screw connection and a fuse (1 A). The voltage supply and 50-pos. system connector are designed redundantly. Suitable for the Yokogawa ADV551 and ADV561 cards.
Product type
UM-2KS50/32-MR/21/ADV551/SO179
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364190
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD