??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
231-675 - Insulation stop, 0.75 - 1 mm²
Bill of material
231-675 HI
Item-No.
231-675
Description
Insulation stop, dark gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.27 - 1 mm²
Pin Spacing
7.50 mm
Height
5.15 mm
Width
4.20 mm
Depth
34.60 mm
Color
dark gray
Weight
0.220 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models