??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
231-670 - Insulation stop, 0.08-0.2 mm² / 0.2 mm² “s”
Bill of material
231-670 HI
Item-No.
231-670
Description
Insulation stop, white
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.08 - 0.2 (e) / 0.08 - 0.14 (f) mm²
Pin Spacing
5.00 mm
Height
5.15 mm
Width
4.20 mm
Depth
24.60 mm
Color
white
Weight
0.310 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models