??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
231-532/001-000/105-604 to 231-533/001-000/105-604 - THR male header, 1.0 x 1.0 mm solder pin, angled, Pin spacing 5.08 mm
Bill of material
231-532/001-000/105-604
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.08 mm
No. of poles
Height
8.40 mm
Width
mm
Depth
12.00 mm
Color
schwarz
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm | B = A + 5,08 mm | C = B + 7,4 mm
Dimensions
1,4 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models