??
Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
WAGO
Description
231-462/040-000 to 231-474/040-000 - THT male header 1.2 x 1.2 mm solder pin angled clamping collar Pin spacing 5 mm
Bill of material
231-463/040-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
12 A
Pin Spacing
5.00 mm
No. of poles
Height
8.40 mm
Width
mm
Depth
12.00 mm
Color
grau
Comment
A = (No. of poles x Pin Spacing) + 3,2 mm
Dimensions
1,7 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
预览
3D
2D
下载CAD模型