??
Catalog navigation
Селекция на CAD модел
Налични продукти: 17
HELP_VARIABLE
Company
WAGO
Description
231-162/003-000 TO 231-180/003-000 - MALE CONNECTOR WITH STRAIGHT LONG CONTACT PINS PIN SPACING 5 MM / 0.197 IN 1.2x1.2 MM
Bill of material
231-169/003-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
Height
12.00 mm
Width
mm
Depth
8.40 mm
Color
grau
Comment
L = (No. of poles x Pin Spacing) + 3,2 mm
Weight
g
eCl@ss 7.1
27-14-11-06
Previews
3D
2D
Сваляне на CAD модели