??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2309873-1
Bill of material
2309873-1
Part Number
2309873-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2309873-1
TE Internal Description
6POS,NANOMQS,REC HSG ASSY,COD A
Connector Style
Housing for female terminals
Connector System
Wire-to-Board, Wire-to-Wire
Sealable
No
Hybrid Connector
No
Primary Locking Feature
Locking Lance
Connector & Contact Terminates To
Wire & Cable
Number of Positions
6
Number of Rows
1
Nominal Voltage Architecture
12 V
Color
Black
Connector Code
A
Mating Tab Width
.4, .5 mm
Contact Current Rating Max
3 A
Centerline Pitch
1.8 mm
Operating Temperature Range
-40 - -120 C
Circuit Application
Signal
Connector Position Assurance Capable
Yes
Previews
3D
2D
Download CAD models