??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2308124 - MACX MCR-S-MUX-TB
Bill of material
PHOENIX CONTACT 2308124
Product number of the Manufacturer
2308124
Short Description
HART transfer board
Long Description
Das HART-Übergabeboard dient dazu, die von den HART-fähigen Signalkonvertern oder Feldgeräten kommenden Signale aufzulegen und an den HART-Multiplexer MACX MCR-S-MUX zu übertragen.
Manufacturer Type Description
MACX MCR-S-MUX-TB
Preview
International product number
4046356579162
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
30
certificate/approval
CE
width
80 mm
height
125.4 mm
net weight
0.220 kg
depth
125 mm
mounting type
Top-hat rail TH35
GTIN
4046356579162
Manufacturer product designation
HART transfer board
Manufacturer product description
Das HART-Übergabeboard dient dazu, die von den HART-fähigen Signalkonvertern oder Feldgeräten kommenden Signale aufzulegen und an den HART-Multiplexer MACX MCR-S-MUX zu übertragen.
Product type
MACX MCR-S-MUX-TB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85437090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir