??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2305538 - USBRJ 2-7
Bill of material
PHOENIX CONTACT 2305538
Product number of the Manufacturer
2305538
Short Description
Switching jumper
Long Description
Switching jumper, color: silver
Manufacturer Type Description
USBRJ 2-7
Preview
International product number
4017918058593
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.004 kg
Design
switchable link
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918058593
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, color: silver
Product type
USBRJ 2-7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models