??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304526 - FLKM-D25 SUB/B/KDS3-MT/TU830
Bill of material
PHOENIX CONTACT 2304526
Product number of the Manufacturer
2304526
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 25-position, connection 2: Screw connection with disconnect knife 56-position, connection 3: Test socket 48-position, number of channels: 2, control logic: plusschaltend
Manufacturer Type Description
FLKM-D25 SUB/B/KDS3-MT/TU830
Preview
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178, IEC 60664
width
247 mm
height
89.6 mm
net weight
0.493 kg
depth
60 mm
Pole number
25
mounting type
Top-hat rail TH35
GTIN
4017918948993
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module for ABB S800 I/O, with knife disconnect terminal blocks and specific marking (A1, B1, C1, A2, B2, C2, ... A16, B16, C16)
Product type
FLKM-D25 SUB/B/KDS3-MT/TU830
GLN of manufacturer
4063151
International product number
4017918948993
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models