??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304513 - FLKM-D25 SUB/B/KDS3-MT/TU810
Bill of material
PHOENIX CONTACT 2304513
Product number of the Manufacturer
2304513
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection with disconnect knife, connection 2: D-SUB socket strip 1x 25-position, number of channels: 2, control logic: plusschaltend
Manufacturer Type Description
FLKM-D25 SUB/B/KDS3-MT/TU810
Preview
International product number
4017918949006
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178, IEC 60664
width
126 mm
height
89.6 mm
net weight
0.329 kg
depth
60 mm
Pole number
25
mounting type
Top-hat rail TH35
GTIN
4017918949006
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module for ABB S800 I/O, with knife disconnect terminal blocks and specific marking (A1, B1, C1, A2, B2, C2, ... A8, B8, C8)
Product type
FLKM-D25 SUB/B/KDS3-MT/TU810
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models