??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304490 - FLKM 50/KDS3-MT/PPA/S7-300
Bill of material
PHOENIX CONTACT 2304490
Product number of the Manufacturer
2304490
Short Description
Passive module
Long Description
VARIOFACE interface module for Siemens SIMATIC® S7-300, with SIMATIC®-specific labeling (1 - 40), knife disconnect terminal block and test connection, module width: 214 mm
Manufacturer Type Description
FLKM 50/KDS3-MT/PPA/S7-300
Preview
International product number
4017918977795
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
60 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
width
213.45 mm
height
77 mm
net weight
0.376 kg
depth
52.5 mm
Pole number
50
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918977795
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE interface module for Siemens SIMATIC® S7-300, with SIMATIC®-specific labeling (1 - 40), knife disconnect terminal block and test connection, module width: 214 mm
Product type
FLKM 50/KDS3-MT/PPA/S7-300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели