??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304445 - FLKM 16/AO/SI/DV
Bill of material
PHOENIX CONTACT 2304445
Product number of the Manufacturer
2304445
Short Description
Passive module
Long Description
Fuse module (for analog output cards of the Delta V control system)
Manufacturer Type Description
FLKM 16/AO/SI/DV
Preview
International product number
4017918981983
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
25 V
rated current
0.050 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
89.5 mm
height
89.6 mm
net weight
0.169 kg
depth
71 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918981983
Manufacturer product designation
Passive module
Manufacturer product description
Fuse module (for analog output cards of the Delta V control system)
Product type
FLKM 16/AO/SI/DV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей