??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304432 - FLKM 16/DV
Bill of material
PHOENIX CONTACT 2304432
Product number of the Manufacturer
2304432
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position, number of channels: 8
Manufacturer Type Description
FLKM 16/DV
Preview
International product number
4017918981976
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
44.5 mm
height
89.6 mm
net weight
0.088 kg
depth
66 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918981976
Manufacturer product designation
Interface module
Manufacturer product description
Interface module with 1:1 connection (suitable for Delta V control system)
Product type
FLKM 16/DV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели