??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304429 - FLKM 16/AI/DV
Bill of material
PHOENIX CONTACT 2304429
Product number of the Manufacturer
2304429
Short Description
Interface module
Long Description
Fuse module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position, number of channels: 8
Manufacturer Type Description
FLKM 16/AI/DV
Preview
International product number
4017918981990
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178, IEC 60664
certificate/approval
UKCA
width
55.8 mm
height
89.6 mm
net weight
0.123 kg
depth
79 mm
Pole number
16
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4017918981990
Manufacturer product designation
Interface module
Manufacturer product description
Interface module with 1:1 connection and separate equipotential terminals (suitable for analog output cards of the Delta V control system)
Product type
FLKM 16/AI/DV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型