??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304306 - PLC-V8L/FLK14/OUT/M
Bill of material
PHOENIX CONTACT 2304306
Product number of the Manufacturer
2304306
Short Description
System connection
Long Description
V8 adapter for 8 x PLC-INTERFACE (14 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: minusschaltend
Manufacturer Type Description
PLC-V8L/FLK14/OUT/M
Preview
International product number
4017918932916
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
24 V
rated current
1 A
Application standards
IEC 60664, DIN EN 50178
width
112.3 mm
height
41 mm
net weight
0.076 kg
depth
56 mm
Pole number
14
Design of the electrical connection (head 1)
Plug-in connection
type of electrical connection, control side
blade terminal
GTIN
4017918932916
Manufacturer product designation
System connection
Manufacturer product description
V8 adapter for 8 x PLC-INTERFACE (14 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: minusschaltend
Product type
PLC-V8L/FLK14/OUT/M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей