??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304050 - FLKM-D25 SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2304050
Product number of the Manufacturer
2304050
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 25-position, connection 2: Spring-cage connection 26-position, number of channels: 16
Manufacturer Type Description
FLKM-D25 SUB/B/ZFKDS
Preview
rated voltage
25 V
rated current
2.500 A
International product number
4017918944025
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Application standards
EN IEC 60664-1
certificate/approval
cUL Recognized, UL Recognized
width
78.75 mm
height
77 mm
depth
51.27 mm
net weight
0.00077 kg
Pole number
25
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918944025
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB socket strip, no. of positions 25
Product type
FLKM-D25 SUB/B/ZFKDS
URI of the product
http://www.phoenixcontact.com/product/2304050
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models