??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304034 - FLKM-D 9 SUB/B/ZFKDS
Bill of material
PHOENIX CONTACT 2304034
Product number of the Manufacturer
2304034
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB socket strip 1x 9-position, connection 2: Spring-cage connection 10-position
Manufacturer Type Description
FLKM-D 9 SUB/B/ZFKDS
Preview
International product number
4017918944001
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
33.75 mm
height
77 mm
net weight
0.05077 kg
depth
51.50 mm
Pole number
9
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918944001
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB socket strip, no. of positions 9
Product type
FLKM-D 9 SUB/B/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей