??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304021 - FLKM-D50 SUB/S/ZFKDS
Bill of material
PHOENIX CONTACT 2304021
Product number of the Manufacturer
2304021
Short Description
Interface module
Long Description
Interface module, connection 1: D-SUB pin strip 1x 50-position, connection 2: Spring-cage connection 52-position
Manufacturer Type Description
FLKM-D50 SUB/S/ZFKDS
Preview
International product number
4017918943998
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
25 V
rated current
2.500 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
cUL Recognized, UL Recognized
width
146.25 mm
height
77 mm
net weight
0.237866 kg
depth
51.50 mm
Pole number
50
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4017918943998
Manufacturer product designation
Interface module
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB pin strip, no. of positions 50
Product type
FLKM-D50 SUB/S/ZFKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드